41.2.1 Standard Instruction Set
| ADDFSR | Add Literal to FSRn | |||
|---|---|---|---|---|
| Syntax: | [ label ] ADDFSR FSRn, k | |||
| Operands: | -32 ≤ k ≤
                     31; n ∈ [ 0, 1] | |||
| Operation: | FSR(n) + k → FSR(n) | |||
| Status Affected: | None | |||
| Description: | The signed 6-bit literal ‘k’ is added to the contents of the FSRnH:FSRnL register pair. | |||
| ADDLW | Add Literal to W | |||
|---|---|---|---|---|
| Syntax: | [ label ] ADDLW k | |||
| Operands: | 0 ≤ k ≤ 255 | |||
| Operation: | (W) + k → (W) | |||
| Status Affected: | C, DC, Z | |||
| Description: | The contents of W are added to the 8-bit literal ‘k’ and the result is placed in W. | |||
| ADDWF | Add W to f | |||
|---|---|---|---|---|
| Syntax: | [ label ] ADDWF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (W) + (f) → dest | |||
| Status Affected: | C, DC, Z | |||
| Description: | Add the contents of the W register with register ‘f’. If ‘d’ is ‘ | |||
| ADDWFC | Add W and Carry Bit to f | |||
|---|---|---|---|---|
| Syntax: | [ label ] ADDWFC f {,d} | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (W) + (f) + (C) → dest | |||
| Status Affected: | C, DC, Z | |||
| Description: | Add W, the Carry flag and data memory location ‘f’. If ‘d’ is ‘ | |||
| ANDLW | AND Literal with W | |||
|---|---|---|---|---|
| Syntax: | [ label ] ANDLW k | |||
| Operands: | 0 ≤ k ≤ 255 | |||
| Operation: | (W) .AND. k → (W) | |||
| Status Affected: | Z | |||
| Description: | The contents of W are AND’ed with the 8-bit literal ‘k’. | |||
| ANDWF | AND W with f | |||
|---|---|---|---|---|
| Syntax: | [ label ] ANDWF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (W) .AND. (f) → dest | |||
| Status Affected: | Z | |||
| Description: | AND the W register with register ‘f’. If ‘d’ is ‘ | |||
| ASRF | Arithmetic Right Shift | |||
|---|---|---|---|---|
| Syntax: | [ label ] ASRF f, d | |||
| Operands: | 0 ≤ f ≤
                        127 d ∈ [0,1] | |||
| Operation: | (f[7]) → dest[7] (f[7:1]) → dest[6:0] (f[0]) → C | |||
| Status Affected: | C, Z | |||
| Description: | The contents of register ‘f’ are shifted one bit to the right through the Carry flag. Register f → C | |||
| BCF | Bit Clear f | |||
|---|---|---|---|---|
| Syntax: | [ label ] BCF f, b | |||
| Operands: | 0
                     ≤ f ≤ 127 0 ≤ b ≤ 7 | |||
| Operation: | 0 → f[b] | |||
| Status Affected: | None | |||
| Description: | Bit ‘b’ in register ‘f’ is cleared. | |||
| BRA | Relative Branch | |||
|---|---|---|---|---|
| Syntax: | [
                        label ] BRA label [ label ] BRA $+k | |||
| Operands: | -256 ≤ label - PC + ≤ 255 -256 ≤ k ≤ 255 | |||
| Operation: | (PC) + 1 + k → PC | |||
| Status Affected: | None | |||
| Description: | Add the signed 9-bit literal ‘k’ to the PC. | |||
| BRW | Relative Branch with W | |||
|---|---|---|---|---|
| Syntax: | [ label ] BRW | |||
| Operands: | None | |||
| Operation: | (PC) + (W) → PC | |||
| Status Affected: | None | |||
| Description: | Add the contents of W (unsigned) to the PC. | |||
| BSF | Bit Set f | |||
|---|---|---|---|---|
| Syntax: | [ label ] BSF f, b | |||
| Operands: | 0
                     ≤ f ≤ 127 0 ≤ b ≤ 7 | |||
| Operation: | 1 → (f[b]) | |||
| Status Affected: | None | |||
| Description: | Bit ‘b’ in register ‘f’ is set. | |||
| BTFSC | Bit Test File, Skip If Clear | |||
|---|---|---|---|---|
| Syntax: | [ label ] BTFSC f, b | |||
| Operands: | 0
                     ≤ f ≤ 127 0 ≤ b ≤ 7 | |||
| Operation: | skip if (f[b]) = 0 | |||
| Status Affected: | None | |||
| Description: | If bit ‘b’ in register ‘f’ is ‘ | |||
| BTFSS | Bit Test File, Skip If Set | |||
|---|---|---|---|---|
| Syntax: | [ label ] BTFSS f, b | |||
| Operands: | 0
                     ≤ f ≤ 127 0 ≤ b < 7 | |||
| Operation: | skip if (f[b]) = 1 | |||
| Status Affected: | None | |||
| Description: | If bit ‘b’ in register ‘f’ is ‘ | |||
| CALL | Subroutine Call | |||
|---|---|---|---|---|
| Syntax: | [ label ] CALL k | |||
| Operands: | 0 ≤ k ≤ 2047 | |||
| Operation: | (PC) + 1 → TOS, k → PC[10:0], (PCLATH[6:3]) → PC[14:11] | |||
| Status Affected: | None | |||
| Description: | Call Subroutine. First, return address (PC + 1) is pushed onto the stack. | |||
| CALLW | Subroutine Call with W | |||
|---|---|---|---|---|
| Syntax: | [ label ] CALLW | |||
| Operands: | None | |||
| Operation: | (PC) + 1 →
                        TOS, (W) → PC[7:0], (PCLATH[6:0]) → PC[14:8] | |||
| Status Affected: | None | |||
| Description: | Subroutine call with W.  | |||
| CLRF | Clear f | |||
|---|---|---|---|---|
| Syntax: | [ label ] CLRF f | |||
| Operands: | 0 ≤ f ≤ 127 | |||
| Operation: | 000h → f 1 → Z | |||
| Status Affected: | Z | |||
| Description: | The contents of register ‘f’ are cleared and the Z bit is set. | |||
| CLRW | Clear W | |||
|---|---|---|---|---|
| Syntax: | [ label ] CLRW | |||
| Operands: | None | |||
| Operation: | 00h → (W) 1 → Z | |||
| Status Affected: | Z | |||
| Description: | W register is cleared. Zero (Z) bit is set. | |||
| CLRWDT | Clear Watchdog Timer | |||
|---|---|---|---|---|
| Syntax: | [ label ] CLRWDT | |||
| Operands: | None | |||
| Operation: | 00h → WDT, 00h → WDT prescaler, 1 → TO, 1 → PD | |||
| Status Affected: | TO, PD | |||
| Description: | The  | |||
| COMF | Complement f | |||
|---|---|---|---|---|
| Syntax: | [ label ] COMF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (f) → dest | |||
| Status Affected: | Z | |||
| Description: | The contents of register ‘f’ are complemented.  | |||
| DECF | Decrement f | |||
|---|---|---|---|---|
| Syntax: | [ label ] DECF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (f) – 1 → dest | |||
| Status Affected: | Z | |||
| Description: | Decrement register ‘f’.  | |||
| DECFSZ | Decrement f, Skip If 0 | |||
|---|---|---|---|---|
| Syntax: | [ label ] DECFSZ f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (f) – 1 → dest, skip if result =  | |||
| Description: | The contents of register ‘f’ are decremented.  | |||
| GOTO | Unconditional Branch | |||
|---|---|---|---|---|
| Syntax: | [ label ] GOTO k | |||
| Operands: | 0 ≤ k ≤ 2047 | |||
| Operation: | k
                     → PC[10:0] PCLATH[6:3] → PC[14:11] | |||
| Status Affected: | None | |||
| Description: | 
 | |||
| INCF | Increment f | |||
|---|---|---|---|---|
| Syntax: | [ label ] INCF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (f) + 1 → dest | |||
| Status Affected: | Z | |||
| Description: | The contents of register ‘f’ are incremented.  | |||
| INCFSZ | Increment f, Skip If 0 | |||
|---|---|---|---|---|
| Syntax: | [ label ] INCFSZ f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (f) + 1 → dest, skip if result =
                         | |||
| Status Affected: | None | |||
| Description: | The contents of register ‘f’ are incremented.  | |||
| IORLW | Inclusive OR Literal with W | |||
|---|---|---|---|---|
| Syntax: | [ label ] IORLW k | |||
| Operands: | 0 ≤ k ≤ 255 | |||
| Operation: | (W) .OR. k → (W) | |||
| Status Affected: | Z | |||
| Description: | The contents of W are ORed with the 8-bit literal ‘k’.  | |||
| IORWF | Inclusive OR W with f | |||
|---|---|---|---|---|
| Syntax: | IORWF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (W) .OR. (f) → dest | |||
| Status Affected: | Z | |||
| Description: | Inclusive OR the W register with register ‘f’.  | |||
| LSLF | Logical Left Shift | |||
|---|---|---|---|---|
| Syntax: | [ label ] LSLF f {,d} | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (f[7]) → C (f[6:0]) → dest[7:1] 0 → dest[0] | |||
| Status Affected: | C, Z | |||
| Description: | The contents of register ‘f’ are shifted one bit to the left through the Carry flag.  C ← Register f ← 0 | |||
| LSRF | Logical Right Shift | |||
|---|---|---|---|---|
| Syntax: | [ label ] LSRF f {,d} | |||
| Operands: | 0 ≤ f ≤
                        127 d ∈ [0,1] | |||
| Operation: | 0 →
                        dest[7] (f[7:1]) → dest[6:0], (f[0]) → C | |||
| Status Affected: | C, Z | |||
| Description: | The contents of register ‘f’ are shifted one bit to the right through the Carry flag.  0 → Register f → C | |||
| MOVF | Move f | |||
|---|---|---|---|---|
| Syntax: | [ label ] MOVF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | f → dest | |||
| Status Affected: | Z | |||
| Description: | The contents of register f is moved to a destination dependent upon the status of d.  | |||
| Words: | 1 | |||
| Cycles: | 1 | |||
| Example: |  | |||
| After
                        Instruction W = value in FSR register Z =  | ||||
| MOVIW | Move INDFn to W | |||
|---|---|---|---|---|
| Syntax: | [
                        label ] MOVIW ++FSRn [ label ] MOVIW --FSRn [ label ] MOVIW FSRn++ [ label ] MOVIW FSRn-- [ label ] MOVIW k[FSRn] | |||
| Operands: | n ∈ [0,1] mm ∈ [00,01,10,11] -32 ≤ k ≤ 31 | |||
| Operation: | INDFn → (W) Effective address is determined by 
 After the Move, the FSR value will be either: 
 | |||
| Status Affected: | Z | |||
| MODE | SYNTAX | mm | ||
| Preincrement | ++FSRn | 00 | ||
| Predecrement | --FSRn | 01 | ||
| Postincrement | FSRn++ | 10 | ||
| Postdecrement | FSRn-- | 11 | ||
| Description: | This instruction is used to move data between W and one of the indirect registers (INDFn).  | |||
| MOVLB | Move Literal to BSR | |||
|---|---|---|---|---|
| Syntax: | [ label ] MOVLB k | |||
| Operands: | 0 ≤ k ≤ 127 | |||
| Operation: | k → BSR | |||
| Status Affected: | None | |||
| Description: | The 6-bit literal ‘k’ is loaded into the Bank Select Register (BSR). | |||
| MOVLP | Move Literal to PCLATH | |||
|---|---|---|---|---|
| Syntax: | [ label ] MOVLP k | |||
| Operands: | 0 ≤ k ≤ 127 | |||
| Operation: | k → PCLATH | |||
| Status Affected: | None | |||
| Description: | The 7-bit literal ‘k’ is loaded into the PCLATH register. | |||
| MOVLW | Move Literal to W | |||
|---|---|---|---|---|
| Syntax: | [ label ] MOVLW k | |||
| Operands: | 0 ≤ k ≤ 255 | |||
| Operation: | k → (W) | |||
| Status Affected: | None | |||
| Description: | The 8-bit literal ‘k’ is loaded into W register.  | |||
| Words: | 1 | |||
| Cycles: | 1 | |||
| Example: |  |  | 
| After
                        Instruction W = 5Ah | ||
| MOVWF | Move W to f | |||
|---|---|---|---|---|
| Syntax: | [ label ] MOVWF f | |||
| Operands: | 0 ≤ f ≤ 127 | |||
| Operation: | (W) → f | |||
| Status Affected: | None | |||
| Description: | Move data from W to register ‘f’. | |||
| Words: | 1 | |||
| Cycles: | 1 | |||
| Example: |  |  | 
| Before
                        Instruction LATA =  W =  After Instruction LATA =
                         W =
                         | ||
| MOVWI | Move W to INDFn | |||
|---|---|---|---|---|
| Syntax: | [
                        label ] MOVWI ++FSRn [ label ] MOVWI --FSRn [ label ] MOVWI FSRn++ [ label ] MOVWI FSRn-- [ label ] MOVWI k[FSRn] | |||
| Operands: | n ∈ [0,1] mm ∈ [00,01,10,11] -32 ≤ k ≤ 31 | |||
| Operation: | (W) → INDFn Effective address is determined by 
 After the Move, the FSR value will be either: 
 | |||
| Status Affected: | None | |||
| MODE | SYNTAX | mm | ||
| Preincrement | ++FSRn | 00 | ||
| Predecrement | --FSRn | 01 | ||
| Postincrement | FSRn++ | 10 | ||
| Postdecrement | FSRn-- | 11 | ||
| Description: | This instruction is used to move data between W and one of the indirect registers (INDFn).  | |||
| NOP | No Operation | |||
|---|---|---|---|---|
| Syntax: | [ label ] NOP | |||
| Operands: | None | |||
| Operation: | No operation | |||
| Status Affected: | None | |||
| Description: | No operation. | |||
| Words: | 1 | |||
| Cycles: | 1 | |||
| Example: | NOP | 
| None. | |
| RESET | Software Reset | |||
|---|---|---|---|---|
| Syntax: | [ label ] RESET | |||
| Operands: | None | |||
| Operation: | Execute a device Reset.  | |||
| Status Affected: | None | |||
| Description: | This instruction provides a way to execute a hardware Reset by software. | |||
| RETFIE | Return from Interrupt | |||
|---|---|---|---|---|
| Syntax: | [ label ] RETFIE k | |||
| Operands: | None | |||
| Operation: | (TOS) → PC, 1 → GIE | |||
| Status Affected: | None | |||
| Description: | Return from Interrupt.  | |||
| Words: | 1 | |||
| Cycles: | 2 | |||
| Example: |  | |
| After
                        Interrupt PC = TOS GIE
                        =  | ||
| RETLW | Return Literal to W | |||
|---|---|---|---|---|
| Syntax: | [ label ] RETLW k | |||
| Operands: | 0 ≤ k ≤ 255 | |||
| Operation: | k
                     → (W), (TOS) → PC, | |||
| Status Affected: | None | |||
| Description: | The W register is loaded with the 8-bit literal ‘k’.  | |||
| Words: | 1 | |||
| Cycles: | 2 | |||
| Example:  | ||||
| Before
                        Instruction W = 07h After Instruction W = value of k8 | 
| RETURN | Return from Subroutine | |||
|---|---|---|---|---|
| Syntax: | [ label ] RETURN | |||
| Operands: | None | |||
| Operation: | (TOS) → PC, | |||
| Status Affected: | None | |||
| Encoding: | 0000 | 0000 | 0001 | 001s | 
| Description: | Return from subroutine.  | |||
| RLF | Rotate Left f through Carry | |||
|---|---|---|---|---|
| Syntax: | [ label ] RLF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (f[n]) → dest[n + 1], (f[7]) → C, (C) → dest[0] | |||
| Status Affected: | C | |||
| Encoding: | 0011 | 01da | ffff | ffff | 
| Description: | The contents of register ‘f’ are rotated one bit to the left through the Carry flag.  | |||
| Words: | 1 | |||
| Cycles: | 1 | |||
| Example: |  |  | |
| Before
                        Instruction REG1 =  C =  After Instruction REG =  W =  C =
                      | |||
| RRF | Rotate Right f through Carry | |||
|---|---|---|---|---|
| Syntax: | [ label ] RRF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (f[n]) → dest[n – 1], (f[0]) → C, (C) → dest[7] | |||
| Status Affected: | C | |||
| Description: | The contents of register ‘f’ are rotated one bit to the right through the Carry flag.  | |||
| SLEEP | Enter Sleep Mode | |||
|---|---|---|---|---|
| Syntax: | [ label ] SLEEP | |||
| Operands: | None | |||
| Operation: | 00h → WDT, 0 → WDT prescaler, 1 → TO, 0 → PD | |||
| Status Affected: | TO, PD | |||
| Description: | The Power-Down (PD) Status bit is cleared. | |||
| SUBLW | Subtract W from Literal | |||
|---|---|---|---|---|
| Syntax: | [ label ] SUBLW k | |||
| Operands: | 0 ≤ k ≤ 255 | |||
| Operation: | k – (W) → (W) | |||
| Status Affected: | C, DC, Z | |||
| Description | The W register is subtracted (two’s complement method) from the 8-bit literal ‘k’.  C =  C =  DC =  DC =  | |||
| SUBWF | Subtract W from f | |||
|---|---|---|---|---|
| Syntax: | [ label ] SUBWF f, d | |||
| Operands: | 0 ≤ f ≤
                        127 d ∈ [0,1] | |||
| Operation: | (f) - (W) → (dest) | |||
| Status Affected: | C, DC, Z | |||
| Description | Subtract (two’s complement method) W register from register ‘f’.  C =  C =  DC =  DC =  | |||
| SUBWFB | Subtract W from f with Borrow | |||
|---|---|---|---|---|
| Syntax: | [ label ] SUBFWB f {,d} | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (W) – (f) – (B) → dest | |||
| Status Affected: | C, DC, Z | |||
| Description: | Subtract W and the Borrow flag (Carry) from register ‘f’ (two’s complement method).  | |||
| SWAPF | Swap Nibbles in f | |||
|---|---|---|---|---|
| Syntax: | [ label ] SWAPF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (f[3:0]) → dest[7:4], (f[7:4]) → dest[3:0] | |||
| Status Affected: | None | |||
| Description: | The upper and lower nibbles of register ‘f’ are exchanged.  | |||
| TRIS | Load TRIS Register with W | |||
|---|---|---|---|---|
| Syntax: | [ label ] TRIS f | |||
| Operands: | 5 ≤ f ≤ 7 | |||
| Operation: | (W) → TRIS register ‘f’ | |||
| Status Affected: | None | |||
| Description: | Move data from W register to TRIS register.  | |||
| XORLW | Exclusive OR Literal with W | |||
|---|---|---|---|---|
| Syntax: | [ label ] XORLW k | |||
| Operands: | 0 ≤ k ≤ 255 | |||
| Operation: | (W) .XOR. k → (W) | |||
| Status Affected: | Z | |||
| Description: | The contents of W are XORed with the 8-bit literal ‘k’.  | |||
| XORWF | Exclusive OR W with f | |||
|---|---|---|---|---|
| Syntax: | [ label ] XORWF f, d | |||
| Operands: | 0
                     ≤ f ≤ 127 d ∈ [0,1] | |||
| Operation: | (W) .XOR. (f) → dest | |||
| Status Affected: | Z | |||
| Description: | Exclusive OR the contents of the W register with register ‘f’.  | |||