39.10 Register Definitions: ZCD Control

Long bit name prefixes for the ZCD peripherals are shown in the table below. Refer to the “Long Bit Names” section of the “Register and Bit Naming Conventions” chapter for more information.

Table 39-1. ZCD Long Bit Name Prefixes
Peripheral Bit Name Prefix
ZCD ZCD