1.5 Acronyms and Abbreviations
| Acronyms and Abbreviations | Description |
|---|---|
| CLI | Command Line Interface |
| DLL | Dynamic Link Library |
| DUT | Device Under Test |
| GUI | Graphical User Interface |
| GND | Ground |
| HUT | Hardware Under Test |
| ICSP™ | In-Circuit Serial Programming™ |
| MCHPRT3 tool | Microchip Radio Test 3 tool |
| OTP | One Time Programmable |
| RSSI | Received Signal Strength Indicator |