1.1 Reference Documentation
For further details, refer to the following:
- PIC32MZ-W1
Regulatory Certification and Gain Table Application
Note (DS00004235)Note: This document is released as part of the PIC32MZ1025W104132 Reference Design Package. Refer to the PIC32MZ1025W104132 product package to download it.
- PIC32 WFI32E Curiosity Board User's Guide (DS50003028)
- PIC32MZ W1 MCU and WFI32 Module with Wi-Fi® and Hardware-Based Security Accelerator Data Sheet (DS70005425)