32.9.14 PWMEN
| Name: | PWMEN |
| Address: | 0x152 |
Mirror copies of all PWMxEN bits
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| MPWM2EN | MPWM1EN | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bits 0, 1 – MPWMxEN Mirror copy of PWMxEN bit
| Value | Description |
|---|---|
1 |
PWMx is enabled |
0 |
PWMx is not enabled |