32.9.8 PWMxGIE
| Name: | PWMxGIE |
| Address: | 0x15B,0x16A |
PWMx Interrupt Enable Register
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| S1P2 | S1P1 | ||||||||
| Access | R/W | R/W | |||||||
| Reset | 0 | 0 |
Bit 1 – SaP2 Slice “a” Parameter 2 Interrupt Enable
| Value | Description |
|---|---|
1 |
Slice “a” Parameter 2 match interrupt is enabled |
0 |
Slice “a” Parameter 2 match interrupt is not enabled |
Bit 0 – SaP1 Slice “a” Parameter 1 Interrupt Enable
| Value | Description |
|---|---|
1 |
Slice “a” Parameter 1 match interrupt is enabled |
0 |
Slice “a” Parameter 1 match interrupt is not enabled |