36.3.13.2 10-Bit Host Transmission
When address buffers are enabled (ABD =
0), I2CxADB1 is loaded with the client high address, I2CxADB0 is
loaded with the client low address, and I2CxCNT is
loaded with a count value. Once software sets the Start (S) bit, the MMA bit is set, and hardware transmits the 10-bit client address. Upon the
8th falling SCL edge of the transmitted address low byte, since TXBE = 1, the MDR and I2CxTXIF bits are set, and hardware stretches the clock while the
DMA loads I2CxTXB with data. Once the DMA loads I2CxTXB, the TXBE, MDR and I2CxTXIF
bits are cleared by hardware, and the DMA waits for the next occurrence of I2CxTXIF
being set. When address buffers are disabled (ABD =
1), software must load I2CxTXB with
the client high address to begin transmission. Once the client high address has been
transmitted, I2CxTXIF will be set, triggering the DMA to load I2CxTXB with client low
address. Once the DMA loads I2CxTXB with the client low address, the TXBE, MDR and I2CxTXIF bits are cleared by hardware, and the DMA waits for the
next occurrence of I2CxTXIF being set.