36.5.5 I2CxSTAT0
Note:
- This bit holds the R/W bit information following the last received address match. Addresses transmitted by the host do not affect the host’s R bit, and addresses appearing on the bus without a match do not affect the R bit.
- I2CxCLK must have a valid clock source selected for this bit to function.
| Name: | I2CxSTAT0 |
| Address: | 0x01E4 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| BFRE | SMA | MMA | R | D | |||||
| Access | R | R | R | R | R | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
Bit 7 – BFRE Bus Free Status(2)
| Value | Description |
|---|---|
1 |
Indicates an Idle bus; both SCL and SDA have been high for the time selected by the BFRET bits |
0 |
Bus is not Idle |
Bit 6 – SMA Client Mode Active Status
| Value | Description |
|---|---|
1 |
Client
mode is active Set after the 8th falling SCL edge of a received matching 7-bit client address Set after the 8th falling SCL edge of a matching received 10-bit client low address Set after the 8th falling SCL edge of a received matching 10-bit client high w/read address, only after a previous received matching high and low w/write address |
0 |
Client
mode is not active Cleared when any Restart/Stop condition is detected on the bus |
Bit 5 – MMA Host Mode Active Status
Bit 4 – R Read Information(1)
| Value | Description |
|---|---|
1 |
Indicates that the last matching received address was a Read request |
0 |
Indicates that the last matching received address was a Write request |
Bit 3 – D Data
| Value | Description |
|---|---|
1 |
Indicates that the last byte received or transmitted was data |
0 |
Indicates that the last byte received or transmitted was an address |