23.1 Features
- A Subset of the Device I/O pins can be Powered by VDDIOx
- The VDDIOx Supply can Ramp up and down Independently of the VDD supply
- Standard and Low-Voltage Operation Determined by the Configuration Bits
- Customizable Buffer Selection for I3C and I2C/PPS Modules
- VDDIOx Supply Status bit
- Interrupt for VDDIOx Supply Voltage
- ADC Channel for Measuring VDDIOx Supply Voltage