23.2 Module Overview
A typical MVIO on an 8-bit PIC® microcontroller has an operating voltage range of 1.62V-5.5V. However, the MVIO on this device is customized with additional features to support limited operation in the 0.95V-1.62V range as well for low-voltage I3C and I2C data transfers.
| Power Domain | Voltage Range | Additional Notes | |
|---|---|---|---|
| VDD Power Domain | 1.8V – 5.5V | Device operating range | |
| VDDIOx Power Domain | 1.62V – 5.5V(1) | Standard operating range | MVIO pads are fully functional |
| 0.95V – 1.62V(2) | Low-voltage operating range | MVIO pads are held in reset with limited I3C/I2C functionality | |
|
Note:
| |||