12.2.2 COSC and CDIV Bits
The Current Oscillator Source Select (COSC) bits and the
Current Divider Select (CDIV) bits
indicate the current oscillator source and clock divider,
respectively. When a new oscillator or divider is requested via
the NOSC/NDIV bits, the
COSC and CDIV bits remain unchanged until the clock switch
actually occurs. When the switch actually occurs, hardware
copies the NOSC and NDIV values into COSC and CDIV, the
Oscillator Ready (ORDY) bit is set,
and the NOSCR bit is
cleared by hardware, indicating that the clock switch is
complete.