12.5.3 OSCCON2
Note:
- The RSTOSC value is the value present when user code execution begins. Refer to the RSTOSC Configuration bits or the RSTOSC selection table for the Reset Oscillator selections.
| Name: | OSCCON2 |
| Address: | 0x07B |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| COSC[2:0] | CDIV[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | ||
| Reset | f | f | f | f | f | f | f | ||