28.10.6 TxRST

Name: TxRST
Address: 0x11E,0x124

Timer External Reset Signal Selection Register

Bit 76543210 
    RSEL[4:0] 
Access R/WR/WR/WR/WR/W 
Reset 00000 

Bits 4:0 – RSEL[4:0] External Reset Source Selection

Table 28-4. External Reset Sources
ValueDescription
TMR2TMR4
11111 - 10001Reserved
10000U2TX_Edge (Positive/Negative)
01111U2RX_Edge (Positive/Negative)
01110U1TX_Edge (Positive/Negative)
01101U1RX_Edge (Positive/Negative)
01100CLC4_OUT
01011CLC3_OUT
01010CLC2_OUT
01001CLC1_OUT
01000PWM2S1P2_OUT
00111PWM2S1P1_OUT
00110PWM1S1P2_OUT
00101PWM1S1P1_OUT
00100CCP2_OUT
00011CCP1_OUT
00010TMR4_Postscaler_OUTReserved
00001ReservedTMR2_Postscaler_OUT
00000Pin selected by T2INPPSPin selected by T4INPPS