30.5.2 CCPxCAP

Name: CCPxCAP
Address: 0x14C,0x150

Capture Trigger Input Selection Register

Bit 76543210 
      CTS[2:0] 
Access R/WR/WR/W 
Reset 000 

Bits 2:0 – CTS[2:0] Capture Trigger Input Selection

Table 30-6. Capture Trigger Sources
ValueDescription
111Reserved
110CLC4_OUT
101CLC3_OUT
100CLC2_OUT
011CLC1_OUT
010IOCSR (Signal Routing Ports) Interrupt
001IOC Interrupt
000Pin selected by CCPxPPS