17.3.2 Idle and WDT
When in Idle, the WDT
Reset is blocked and will instead wake the device. The WDT wake-up is not an interrupt, therefore
ROI does not apply.
Important: The WDT can bring the device out of Idle, in the same way it brings the device out of
Sleep. The DOZEN bit is not affected.