6.2 DC Characteristics
| Parameters | Test Conditions | Symbol | Min. | Typ. | Max. | Units | Type(1) |
|---|---|---|---|---|---|---|---|
| Supply Voltage on Pin VCC | — | VCC | 2.7 | — | 5.5 | V | A |
| Supply Current on Pin VCC | Active mode(4) | IIO_Active | — | 25 | 40 | mA | A |
| Idle mode(2) (TA = +85°C) | IIO_Idle | — | — | 10 | mA | B | |
| Sleep mode | IIO_Sleep | — | 7 | 15 | uA | B | |
| VCC Rise Rate | — | VRISE | — | — | 0.1 | V/µs | C |
| High-Level Input Voltage | — | VIH | 0.7 x VCC | — | VCC + 0.3 | V | A |
| Low-Level Input Voltage | — | VIL | -0.3 | — | 0.3 x VCC | V | A |
Note:
- Type means: A = 100% tested, B = characterized, C = design parameter.
- Idle means that power is applied, the device is NOT in Sleep mode and no commands nor instructions are running.
- The state of the VCC latches will be retained so long as VCC remains above the VPOR level.
- Active current is measured with all GPIO pins either driven to ground or configured as inputs. Active current also excludes any DC load on the I/O pins.
| Parameters | Test Conditions | Symbol | Min. | Typ. | Max. | Units | Type(1) |
|---|---|---|---|---|---|---|---|
| Input Current(2) | 0.1VCC < Vi < 0.9VCC | IL | -2 | — | +2 | µA | A |
| Programmable Pull-Up | — | RPU | 24k | 40k | 62k | Ω | A |
| High-Level Output Voltage | IOH = -4 mA | VOH | VCC – 0.4 | — | — | V | A |
| Low-Level Output Voltage | IOL = 4 mA | VOL | — | — | 0.4 | V | A |
Note:
- Type means: A = 100% tested
- This specification is only valid when the internal pull-ups are disabled. Otherwise, the input current is determined by the internal pull-up resistance value RPU.
| Parameters | Test Conditions | Symbol | Min. | Typ | Max. | Units | Type(1) |
|---|---|---|---|---|---|---|---|
| Input Current(2) | 0.1VCC < Vi < 0.9VCC | Ii | -10 | — | +10 | µA | A |
| Low-Level Output Voltage | IOL = 20 mA VCC > 3.6V to 5.5V | VOL | 0 | — | 0.4 | V | B |
| IOL = 14 mA VCC = 2.7V to 3.6V | VOL | 0 | — | 0.4 | V | B | |
| Programmable Pull-Up | — | RPU | 2.3k | 3.0k | 4.5k | Ω | A |
Note:
- Type means: A = 100% tested, B = characterized on samples
- The input current specification is only valid when the internal pull-ups are disabled. Otherwise, the input current is determined by the internal pull-up resistance value RPU.