7.2.1.1 Function gpio_set_pin_callback()

Set callback for given GPIO pin.

bool gpio_set_pin_callback( ioport_pin_t pin, gpio_pin_callback_t callback, uint8_t irq_level)

Table 7-1. Parameters
Data directionParameter nameDescription

[in]

pin

The pin number

[in]

callback

callback function pointer

[in]

irq_level

interrupt level

Table 7-2. Return Values
Return valueDescription

true

Set successfully

false

Wrong parameters or maximum number of interrupt sources has been exceeding