7.2.1.4 Function gpio_get_pin_interrupt_flag()
Get the interrupt flag of a pin.
uint32_t gpio_get_pin_interrupt_flag( ioport_pin_t pin)
| Data direction | Parameter name | Description |
|---|---|---|
[in] | pin |
The pin number |
| Return value | Description |
|---|---|
uint32_t |
The pin interrupt flag (0/1) |