Table 29-1. Host ModePin Name | Pin Description | Type |
---|
MCKn | Host Clock for
Clock Unit n | Input/Output |
SCKn | Serial Clock for Clock Unit n | Input/Output |
FSn | I2S
Word Select or TDM Frame Sync for Clock Unit n | Input/Output |
SDm | Serial Data Input or Output for
Serializer m | Input/Output |
Table 29-2. Client ModePin
Name | Pin
Description | Type |
---|
MCKn | Host
Clock | Input |
SCKn | Serial Clock
for Clock Unit n | Input |
FSn | I2S
Word Select or TDM Frame Sync | Input |
SDm | Serial Data
Input or Output for Serializer m | Input/Output |
Table 29-3. Controller ModePin
Name | Pin
Description | Type |
---|
MCKn | Host Clock for
Clock Unit n | Output |
SCKn | Serial Clock
for Clock Unit n | Output |
FSn | I2S
Word Select or TDM Frame Sync | Output |
SDm | Not
Applicable | Not
Applicable |
Note: One signal can be mapped on several pins.