Jump to main content
36.2 Features
- Low-power, high-sensitivity,
environmentally robust capacitive touch buttons, sliders, and wheels
- Supports wake-up on touch from Standby Sleep mode
- Supports mutual capacitance and self-capacitance sensing
- 6/10/16 buttons in self-capacitance mode, for
32-/48-/64- pins respectively
- 60/120/256 buttons in mutual-capacitance mode,
for 32-/48-/64- pins respectively
- Mix-and-match mutual-and
self-capacitance sensors
- One pin per electrode – no external components
- Load compensating charge sensing
- Parasitic capacitance compensation and adjustable gain for superior sensitivity
- Zero drift over the temperature and VDD range
- Auto calibration and
recalibration of sensors
- Single-shot charge measurement
- Hardware noise filtering and noise
signal desynchronization for high conducted immunity
- Selectable channel change delay allows
choosing the settling time on a new channel, as required
- Acquisition-start triggered by command
or through auto-triggering feature
- Low CPU utilization through interrupt
on acquisition-complete