Table 29-1. Host Mode| Pin Name | Pin Description | Type |
|---|
| MCKn | Host Clock for
Clock Unit n | Input/Output |
| SCKn | Serial Clock for Clock Unit n | Input/Output |
| FSn | I2S
Word Select or TDM Frame Sync for Clock Unit n | Input/Output |
| SDm | Serial Data Input or Output for
Serializer m | Input/Output |
Table 29-2. Client Mode| Pin
Name | Pin
Description | Type |
|---|
| MCKn | Host
Clock | Input |
| SCKn | Serial Clock
for Clock Unit n | Input |
| FSn | I2S
Word Select or TDM Frame Sync | Input |
| SDm | Serial Data
Input or Output for Serializer m | Input/Output |
Table 29-3. Controller Mode| Pin
Name | Pin
Description | Type |
|---|
| MCKn | Host Clock for
Clock Unit n | Output |
| SCKn | Serial Clock
for Clock Unit n | Output |
| FSn | I2S
Word Select or TDM Frame Sync | Output |
| SDm | Not
Applicable | Not
Applicable |
Note: One signal can be mapped on several pins.