Jump to main content
26.2 USART
Features
- Full-duplex Operation
- Asynchronous (with Clock
Reconstruction) or Synchronous Operation
- Internal or External Clock source for
Asynchronous and Synchronous Operation
- Baud-rate Generator
- Supports Serial Frames with 5, 6, 7, 8
or 9 Data bits and 1 or 2 Stop bits
- Odd or Even Parity Generation and
Parity Check
- Selectable LSB- or MSB-first Data
Transfer
- Buffer Overflow and Frame Error
Detection
- Noise Filtering, Including False Start
bit Detection and Digital Low-pass Filter
- Collision Detection
- Can Operate in all Sleep modes
- Operation at Speeds up to Half the
System Clock for Internally Generated Clocks
- Operation at Speeds up to the System
Clock for Externally Generated Clocks
- RTS and CTS Flow Control
- IrDA Modulation and Demodulation up to
115.2kbps
- LIN Client
Support
- Auto-baud and break character
detection
- Start-of-frame
detection
- Can work with DMA