32.19.6 Host Pipe Interrupt Flag Register
| Name: | PINTFLAG |
| Offset: | 0x107 |
| Reset: | 0x00 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| STALL | TXSTP | PERR | TRFAIL | TRCPT1 | TRCPT0 | ||||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | |||
| Reset | 0 | 0 | 0 | 0 | 0 | 0 |
Bit 5 – STALL STALL Received Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a stall occurs and will generate an interrupt if PINTENCLR/SET.STALL is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the STALL Interrupt Flag.
Bit 4 – TXSTP Transmitted Setup Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a Transfer Complete occurs and will generate an interrupt if PINTENCLR/SET.TXSTP is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the TXSTP Interrupt Flag.
Bit 3 – PERR Pipe Error Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a pipe error occurs and will generate an interrupt if PINTENCLR/SET.PERR is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the PERR Interrupt Flag.
Bit 2 – TRFAIL Transfer Fail Interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a Transfer Fail occurs and will generate an interrupt if PINTENCLR/SET.TRFAIL is one.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the TRFAIL Interrupt Flag.
Bits 0, 1 – TRCPT Transfer Complete x interrupt Flag
This flag is cleared by writing a one to the flag.
This flag is set when a Transfer complete occurs and will generate an interrupt if PINTENCLR/SET.TRCPT is one. PINTFLAG.TRCPT is set for a single bank IN/OUT pipe or a double bank IN/OUT pipe when current bank is 0.
Writing a zero to this bit has no effect.
Writing a one to this bit clears the TRCPT Interrupt Flag.