These bits select the peripheral GCLK clock which will be associated with
the Generic Clock Generator defined in the CLKCTRL.GEN. The third table below
provides the ID number for each possible peripheral GCLK clock..
A Power Reset will reset the CLKCTRL register for all IDs, including the
RTC. If the WRTLOCK bit of the corresponding ID is zero and the ID is not the RTC, a
user Reset will reset the CLKCTRL register for this ID.
After a Power Reset, the Reset value of the CLKCTRL register versus module
instance is as shown in the next table.
Table 15-3. CLKCTRL Value after Power Reset
for each Peripheral GCLK clock ID| Module Instance | Reset Value after
Power Reset |
|---|
| CLKCTRL.GEN | CLKCTRL.CLKEN | CLKCTRL.WRTLOCK |
|---|
| RTC (ID = 0x04) | 0x00 | 0x00 | 0x00 |
| WDT (ID = 0x03) | 0x02 | 0x01 if WDT Enable bit in NVM
User
Row written to one
0x00 if WDT Enable bit in NVM
User Row written to
zero | 0x01 if WDT Always-On bit in
NVM
User Row written to one
0x00 if WDT Always-On bit in
NVM User Row written
to zero |
| Others | 0x00 | 0x00 | 0x00 |
After a user Reset, the Reset value of the CLKCTRL
register versus module instance is as shown in the table below.
Table 15-4. CLKCTRL Value after User Reset
for each Peripheral GCLK clock ID| Module Instance | Reset Value after a
User Reset |
|---|
| CLKCTRL.GEN | CLCTRL.CLKEN | CLKCTRL.WRTLOCK |
|---|
| RTC (ID = 0x04) | 0x00 if WRTLOCK=0
and
CLKEN=0
No change if
WRTLOCK=1
or CLKEN=1 | 0x00 if WRTLOCK=0
and CLKEN=0
No change if WRTLOCK=1 or
CLKEN=1 | No change |
| WDT (ID = 0x03) | 0x02 if
WRTLOCK=0
No change if
WRTLOCK=1 | If WRTLOCK=0
0x01 if WDT Enable
bit in NVM User
Row written to one
0x00 if WDT Enable bit in NVM User
Row
written to zero
If WRTLOCK=1 no change | No change |
| Others | 0x00 if
WRTLOCK=0
No change if
WRTLOCK=1 | 0x00 if
WRTLOCK=0
No change if
WRTLOCK=1 | No change |
| Value | Name | Description |
|---|
| 0x00 | GCLK_DFLL48M_REF | DFLL48M
Reference |
| 0x01 | GCLK_DPLL | FDPLL96M input clock source for
reference |
| 0x02 | GCLK_DPLL_32K | FDPLL96M 32 kHz clock for FDPLL96M
internal lock timer |
| 0x03 | GCLK_WDT | WDT |
| 0x04 | GCLK_RTC | RTC |
| 0x05 | GCLK_EIC | EIC |
| 0x06 | GCLK_USB | USB |
| 0x07 | GCLK_EVSYS_CHANNEL_0 | EVSYS_CHANNEL_0 |
| 0x08 | GCLK_EVSYS_CHANNEL_1 | EVSYS_CHANNEL_1 |
| 0x09 | GCLK_EVSYS_CHANNEL_2 | EVSYS_CHANNEL_2 |
| 0x0A | GCLK_EVSYS_CHANNEL_3 | EVSYS_CHANNEL_3 |
| 0x0B | GCLK_EVSYS_CHANNEL_4 | EVSYS_CHANNEL_4 |
| 0x0C | GCLK_EVSYS_CHANNEL_5 | EVSYS_CHANNEL_5 |
| 0x0D | GCLK_EVSYS_CHANNEL_6 | EVSYS_CHANNEL_6 |
| 0x0E | GCLK_EVSYS_CHANNEL_7 | EVSYS_CHANNEL_7 |
| 0x0F | GCLK_EVSYS_CHANNEL_8 | EVSYS_CHANNEL_8 |
| 0x10 | GCLK_EVSYS_CHANNEL_9 | EVSYS_CHANNEL_9 |
| 0x11 | GCLK_EVSYS_CHANNEL_10 | EVSYS_CHANNEL_10 |
| 0x12 | GCLK_EVSYS_CHANNEL_11 | EVSYS_CHANNEL_11 |
| 0x13 | GCLK_SERCOMx_SLOW | SERCOMx_SLOW |
| 0x14 | GCLK_SERCOM0_CORE | SERCOM0_CORE |
| 0x15 | GCLK_SERCOM1_CORE | SERCOM1_CORE |
| 0x16 | GCLK_SERCOM2_CORE | SERCOM2_CORE |
| 0x17 | GCLK_SERCOM3_CORE | SERCOM3_CORE |
| 0x18 | GCLK_SERCOM4_CORE | SERCOM4_CORE |
| 0x19 | GCLK_SERCOM5_CORE | SERCOM5_CORE |
| 0x1A | GCLK_TCC0, GCLK_TCC1 | TCC0,TCC1 |
| 0x1B | GCLK_TCC2, GCLK_TC3 | TCC2,TC3 |
| 0x1C | GCLK_TC4, GCLK_TC5 | TC4,TC5 |
| 0x1D | GCLK_TC6, GCLK_TC7 | TC6,TC7 |
| 0x1E | GCLK_ADC | ADC |
| 0x1F | GCLK_AC_DIG,
GCLK_AC1_DIG | AC_DIG,
AC1_DIG |
| 0x20 | GCLK_AC_ANA, GCLK_AC1_ANA | AC_ANA, AC1_ANA |
| 0x21 | GCLK_DAC | DAC |
| 0x22 | GCLK_PTC | PTC |
| 0x23 | GCLK_I2S_0 | I2S_0 |
| 0x24 | GCLK_I2S_1 | I2S_1 |
| 0x25 | GCLK_TCC3 | TCC3 |
| 0x26-0x3F | - | Reserved |