13.13.16 Peripheral Identification 1
| Name: | PID1 | 
| Offset: | 0x1FE4 | 
| Reset: | 0x000000FC | 
| Property: | - | 
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset | 
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset | 
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| Access | |||||||||
| Reset | 
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| JEPIDCL[3:0] | PARTNBH[3:0] | ||||||||
| Access | R | R | R | R | R | R | R | R | |
| Reset | 1 | 1 | 1 | 1 | 1 | 1 | 0 | 0 | |
Bits 7:4 – JEPIDCL[3:0] Low part of the JEP-106 Identity Code
These bits will always return 0xF when read (JEP-106 identity code is 0x1F).
Bits 3:0 – PARTNBH[3:0] Part Number High
These bits will always return 0xC when read, indicating that this device implements a DSU module instance.