16.5.8 Register Access Protection
Registers with write-access can be optionally write-protected by the Peripheral Access Controller (PAC), except for the following:
- Interrupt Flag register (INTFLAG).
- Reset Cause register (RCAUSE).
Note: Optional
write-protection is indicated by the "PAC Write-Protection" property in the register
description.
Write-protection does not apply for accesses through an external debugger. Refer to PAC – Peripheral Access Controller for details.