32.10.3 Status
| Name: | STATUS |
| Offset: | 0x0C |
| Reset: | 0x40 |
| Property: | - |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| LINESTATE[1:0] | SPEED[1:0] | ||||||||
| Access | R | R | R/W | R/W | |||||
| Reset | 0 | 1 | 0 | 1 | |||||
Bits 7:6 – LINESTATE[1:0] USB Line State Status
These bits define the current line state DP/DM.
| LINESTATE[1:0] | USB Line Status |
|---|---|
| 0x0 | SE0/RESET |
| 0x1 | FS-J or LS-K State |
| 0x2 | FS-K or LS-J State |
Bits 3:2 – SPEED[1:0] Speed Status
These bits define the current speed used of the device.
| SPEED[1:0] | SPEED STATUS |
|---|---|
| 0x0 | Full-speed mode |
| 0x1 | Low-speed mode |
| 0x2 | High-speed mode |
| 0x3 | Reserved |