This register is the buffer for the PGV register. If double
buffering is used, valid content in this register is copied to the PGV register on
an UPDATE condition.
This register is the buffer of the PGE register. If double
buffering is used, valid content in this register is copied into the PGE register at
an UPDATE condition.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.