The following characteristics are applicable to the operating
temperature range: TA = -40°C to 105°C, unless otherwise
specified and are valid for a junction temperature up to TJ = 125°C. Refer to Power Supply and Start-Up Considerations.
Table 41-3. Supply Characteristics| Conditions | Symbol | Voltage |
|---|
| Min. | Max. | Unit |
|---|
| Full Voltage Range | VDDIO
VDDIN
VDDANA | 2.7 | 3.63 | V |
Table 41-4. Supply Rates| Conditions | Symbol | Fall Rate | Rise Rate | Unit |
|---|
| Max. | Max. |
|---|
| DC supply peripheral I/Os, internal regulator and analog supply voltage | VDDIO
, VDDIN
, VDDANA | 0.05 | 0.1 | V/μs |