Jump to main content
33.2 Features
- 8-, 10- or 12-bit resolution
- Up to 350,000 samples per second (350ksps)
- Differential and single-ended inputs
- Up to 32 analog input
- 25
positive and 10 negative, including internal and
external
- Five
internal inputs
- Bandgap
- Temperature sensor
- DAC
- Scaled core supply
- Scaled I/O supply
- 1/2x to 16x gain
- Single, continuous and pin-scan conversion options
- Windowing monitor with selectable channel
- Conversion range:
- Vref [1v to VDDANA - 0.6V]
- ADCx * GAIN [0V to -Vref ]
- Built-in internal reference and external reference options
- Four bits for reference selection
- Event-triggered conversion for accurate timing (one event input)
- Optional DMA transfer of conversion result
- Hardware gain and offset compensation
- Averaging and oversampling with decimation to support, up to 16-bit result
- Selectable sampling time