10.2 Physical Memory Map
The High-Speed bus is implemented as a bus matrix. All High-Speed bus addresses are fixed, and they are never remapped in any way, even during boot. The 32-bit physical address space is mapped as follow:
| Memory | Start address | Size | |||||
|---|---|---|---|---|---|---|---|
| SAMD21x18 | SAMD21x17 | SAMD21x16 | SAMD21x15 | SAMD21x16L | SAMD21x15L | ||
| Internal Flash | 0x00000000 | 256 Kbytes | 128 Kbytes | 64 Kbytes | 32 Kbytes | 64 Kbytes | 32 Kbytes |
| Internal RWWEE Emulation section(2) | 0x00400000 | - | 4 Kbytes | 2 Kbytes | 1 Kbytes | 2 Kbytes | 1 Kbytes |
| Internal SRAM | 0x20000000 | 32 Kbytes | 16 Kbytes | 8 Kbytes | 4 Kbytes | 8 Kbytes | 4 Kbytes |
| Peripheral Bridge A | 0x40000000 | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes |
| Peripheral Bridge B | 0x41000000 | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes |
| Peripheral Bridge C | 0x42000000 | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes | 64 Kbytes |
| IOBUS | 0x60000000 | 0.5 Kbytes | 0.5 Kbytes | 0.5 Kbytes | 0.5 Kbytes | 0.5 Kbytes | 0.5 Kbytes |
| Memory | Start Address | Size | ||
|---|---|---|---|---|
| SAMDA1x16 | SAMDA1x15 | SAMDA1x14 | ||
| Internal Flash | 0x00000000 | 64Kbytes | 32Kbytes | 16Kbytes |
| Internal RWWEE Emulation section | 0x00400000 | 2Kbytes | 1Kbytes | 512bytes |
| Internal SRAM | 0x20000000 | 8Kbytes | 4Kbytes | 4Kbytes |
| Peripheral Bridge A | 0x40000000 | 64Kbytes | 64Kbytes | 64Kbytes |
| Peripheral Bridge B | 0x41000000 | 64Kbytes | 64Kbytes | 64Kbytes |
| Peripheral Bridge C | 0x42000000 | 64Kbytes | 64Kbytes | 64Kbytes |
Notes:
1. x = G, J, or E.
2. Only applicable for device variants B, C, D, and L.
| Device | Flash size | Number of pages | Page size |
|---|---|---|---|
| SAMD21x18 | 256 Kbytes | 4096 | 64 bytes |
| SAMD21x17 | 128 Kbytes | 2048 | 64 bytes |
| SAMD21x16 | 64 Kbytes | 1024 | 64 bytes |
| SAMD21x15 | 32 Kbytes | 512 | 64 bytes |
| Device | Flash Size | Number of Pages | Page Size |
|---|---|---|---|
| SAMDA1x16 | 64Kbytes | 1024 | 64 bytes |
| SAMDA1x15 | 32Kbytes | 512 | 64 bytes |
| SAMDA1x14 | 16Kbytes | 256 | 64 bytes |
Notes:
1. x = G, J, or E.
2. The number of pages (NVMP) and page size (PSZ) can be read from the NVM Pages and Page Size bits in the NVM Parameter register in the NVMCTRL (PARAM.NVMP and PARAM.PSZ, respectively). Refer to NVM Parameter (PARAM) register for details.
| Device(1) | Flash size | Number of pages | Page size |
|---|---|---|---|
| SAMD21x17 | 4 Kbytes | 64 | 64 bytes |
| SAMD21x16 | 2 Kbytes | 32 | 64 bytes |
| SAMD21x15 | 1 Kbytes | 16 | 64 bytes |
| Device | Flash Size | Number of Pages | Page Size |
|---|---|---|---|
| SAMDA1x16 | 2Kbytes | 32 | 64 bytes |
| SAMDA1x15 | 1Kbytes | 16 | 64 bytes |
| SAMDA1x14 | 512 bytes | 8 | 64 bytes |
- x = G, J, or E.