7.1 Multiplexed Signals
By default, each pin is controlled by the PORT as a general purpose I/O and alternatively it can be assigned to one of the peripheral functions A, B, C, D, E, F, G, or H. To enable a peripheral function on a pin, the Peripheral Multiplexer Enable bit in the Pin Configuration register corresponding to that pin (PINCFGn.PMUXEN, n = 0-31) in the PORT must be written to one. The selection of peripheral function A to H is done by writing to the Peripheral Multiplexing Odd and Even bits in the Peripheral Multiplexing register (PMUXn.PMUXE/O) in the PORT.
The table below describes the peripheral signals multiplexed to the PORT I/O pins.
| Pin(1) | I/O Pin | Supply | A | B(2)(3) | C | D | E | F | G | H | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAMD2xE | SAMD2xG | SAMD2xJ | EIC | REF | ADC | AC | PTC | DAC | SERCOM(2)(3) | SERCOM-ALT |
TC(4) /TCC | TCC | COM |
AC/ GCLK | ||
| 1 | 1 | 1 | PA00 | VDDANA | EXTINT[0] | SERCOM1/ PAD[0] | TCC2/WO[0] | |||||||||
| 2 | 2 | 2 | PA01 | VDDANA | EXTINT[1] | SERCOM1/ PAD[1] | TCC2/WO[1] | |||||||||
| 3 | 3 | 3 | PA02 | VDDANA | EXTINT[2] | AIN[0] | Y[0] | VOUT |
TCC3/ WO[0] | |||||||
| 4 | 4 | 4 | PA03 | VDDANA | EXTINT[3] | ADC/VREFA DAC/VREFA | AIN[1] | Y[1] |
TCC3/ WO[1] | |||||||
| 5 | PB04 | VDDANA | EXTINT[4] | AIN[12] | Y[10] | |||||||||||
| 6 | PB05 | VDDANA | EXTINT[5] | AIN[13] | Y[11] | |||||||||||
| 9 | PB06 | VDDANA | EXTINT[6] | AIN[14] | Y[12] | |||||||||||
| 10 | PB07 | VDDANA | EXTINT[7] | AIN[15] | Y[13] | |||||||||||
| 7 | 11 | PB08 | VDDANA | EXTINT[8] | AIN[2] | Y[14] | SERCOM4/ PAD[0] | TC4/WO[0] |
TCC3/ WO[6] | |||||||
| 8 | 12 | PB09 | VDDANA | EXTINT[9] | AIN[3] | Y[15] | SERCOM4/ PAD[1] | TC4/WO[1] |
TCC3/ WO[7] | |||||||
| 5 | 9 | 13 | PA04 | VDDANA | EXTINT[4] | ADC/VREFB | AIN[4] | AIN[0] | Y[2] | SERCOM0/ PAD[0] | TCC0/WO[0] |
TCC3/ WO[2] | ||||
| 6 | 10 | 14 | PA05 | VDDANA | EXTINT[5] | AIN[5] | AIN[1] | Y[3] | SERCOM0/ PAD[1] | TCC0/WO[1] |
TCC3/ WO[3] | |||||
| 7 | 11 | 15 | PA06 | VDDANA | EXTINT[6] | AIN[6] | AIN[2] | Y[4] | SERCOM0/ PAD[2] | TCC1/WO[0] |
TCC3/ WO[4] | |||||
| 8 | 12 | 16 | PA07 | VDDANA | EXTINT[7] | AIN[7] | AIN[3] | Y[5] | SERCOM0/ PAD[3] | TCC1/WO[1] |
TCC3/ WO[5] | I2S/SD[0] | ||||
| 11 | 13 | 17 | PA08 | VDDIO | NMI | AIN[16] | X[0] | SERCOM0/ PAD[0] | SERCOM2/ PAD[0] | TCC0/WO[0] | TCC1/ WO[2] | I2S/SD[1] | ||||
| 12 | 14 | 18 | PA09 | VDDIO | EXTINT[9] | AIN[17] | X[1] | SERCOM0/ PAD[1] | SERCOM2/ PAD[1] | TCC0/WO[1] | TCC1/ WO[3] | I2S/ MCK[0] | ||||
| 13 | 15 | 19 | PA10 | VDDIO | EXTINT[10] | AIN[18] | X[2] | SERCOM0/ PAD[2] | SERCOM2/ PAD[2] | TCC1/WO[0] | TCC0/ WO[2] | I2S/ SCK[0] | GCLK_IO[4] | |||
| 14 | 16 | 20 | PA11 | VDDIO | EXTINT[11] | AIN[19] | X[3] | SERCOM0/ PAD[3] | SERCOM2/ PAD[3] | TCC1/WO[1] | TCC0/ WO[3] | I2S/FS[0] | GCLK_IO[5] | |||
| 19 | 23 | PB10 | VDDIO | EXTINT[10] | SERCOM4/ PAD[2] | TC5/WO[0] | TCC0/ WO[4] | I2S/ MCK[1] | GCLK_IO[4] | |||||||
| 20 | 24 | PB11 | VDDIO | EXTINT[11] | SERCOM4/ PAD[3] | TC5/WO[1] | TCC0/ WO[5] | I2S/ SCK[1] | GCLK_IO[5] | |||||||
| 25 | PB12 | VDDIO | EXTINT[12] | X[12] | SERCOM4/ PAD[0] | TC4/WO[0] | TCC0/ WO[6] | I2S/FS[1] | GCLK_IO[6] | |||||||
| 26 | PB13 | VDDIO | EXTINT[13] | X[13] | SERCOM4/ PAD[1] | TC4/WO[1] | TCC0/ WO[7] | GCLK_IO[7] | ||||||||
| 27 | PB14 | VDDIO | EXTINT[14] | X[14] | SERCOM4/ PAD[2] | TC5/WO[0] | GCLK_IO[0] | |||||||||
| 28 | PB15 | VDDIO | EXTINT[15] | X[15] | SERCOM4/ PAD[3] | TC5/WO[1] | GCLK_IO[1] | |||||||||
| 21 | 29 | PA12 | VDDIO | EXTINT[12] | SERCOM2/ PAD[0] | SERCOM4/ PAD[0] | TCC2/WO[0] | TCC0/ WO[6] | AC/CMP[0] | |||||||
| 22 | 30 | PA13 | VDDIO | EXTINT[13] | SERCOM2/ PAD[1] | SERCOM4/ PAD[1] | TCC2/WO[1] | TCC0/ WO[7] | AC/CMP[1] | |||||||
| 15 | 23 | 31 | PA14 | VDDIO | EXTINT[14] | SERCOM2/ PAD[2] | SERCOM4/ PAD[2] | TC3/WO[0] | TCC0/ WO[4] | GCLK_IO[0] | ||||||
| 16 | 24 | 32 | PA15 | VDDIO | EXTINT[15] | SERCOM2/ PAD[3] | SERCOM4/ PAD[3] | TC3/WO[1] | TCC0/ WO[5] | GCLK_IO[1] | ||||||
| 17 | 25 | 35 | PA16 | VDDIO | EXTINT[0] | X[4] | SERCOM1/ PAD[0] | SERCOM3/ PAD[0] | TCC2/WO[0] | TCC0/WO[6] | GCLK_IO[2] | |||||
| 18 | 26 | 36 | PA17 | VDDIO | EXTINT[1] | X[5] | SERCOM1/ PAD[1] | SERCOM3/ PAD[1] | TCC2/WO[1] | TCC0/WO[7] | GCLK_IO[3] | |||||
| 19 | 27 | 37 | PA18 | VDDIO | EXTINT[2] | X[6] | SERCOM1/ PAD[2] | SERCOM3/ PAD[2] | TC3/WO[0] | TCC0/ WO[2] | AC/CMP[0] | |||||
| 20 | 28 | 38 | PA19 | VDDIO | EXTINT[3] | X[7] | SERCOM1/ PAD[3] | SERCOM3/ PAD[3] | TC3/WO[1] | TCC0/ WO[3] | I2S/SD[0] | AC/CMP[1] | ||||
| 39 | PB16 | VDDIO | EXTINT[0] | SERCOM5/ PAD[0] | TC6/WO[0] | TCC0/ WO[4] | I2S/SD[1] | GCLK_IO[2] | ||||||||
| 40 | PB17 | VDDIO | EXTINT[1] | SERCOM5/ PAD[1] | TC6/WO[1] | TCC0/ WO[5] | I2S/ MCK[0] | GCLK_IO[3] | ||||||||
| 29 | 41 | PA20 | VDDIO | EXTINT[4] | X[8] | SERCOM5/ PAD[2] | SERCOM3/ PAD[2] | TC7/WO[0] | TCC0/ WO[6] | I2S/ SCK[0] | GCLK_IO[4] | |||||
| 30 | 42 | PA21 | VDDIO | EXTINT[5] | X[9] | SERCOM5/ PAD[3] | SERCOM3/ PAD[3] | TC7/WO[1] | TCC0/ WO[7] | I2S/FS[0] | GCLK_IO[5] | |||||
| 21 | 31 | 43 | PA22 | VDDIO | EXTINT[6] | X[10] | SERCOM3/ PAD[0] | SERCOM5/ PAD[0] | TC4/WO[0] | TCC0/ WO[4] | GCLK_IO[6] | |||||
| 22 | 32 | 44 | PA23 | VDDIO | EXTINT[7] | X[11] | SERCOM3/ PAD[1] | SERCOM5/ PAD[1] | TC4/WO[1] | TCC0/ WO[5] | USB/SOF 1kHz | GCLK_IO[7] | ||||
| 23 | 33 | 45 | PA24(6) | VDDIO | EXTINT[12] | SERCOM3/ PAD[2] | SERCOM5/ PAD[2] | TC5/WO[0] | TCC1/ WO[2] | USB/DM | ||||||
| 24 | 34 | 46 | PA25(6) | VDDIO | EXTINT[13] | SERCOM3/ PAD[3] | SERCOM5/ PAD[3] | TC5/WO[1] | TCC1/ WO[3] | USB/DP | ||||||
| 37 | 49 | PB22 | VDDIO | EXTINT[6] | SERCOM5/ PAD[2] | TC7/WO[0] |
TCC3/ WO[0] | GCLK_IO[0] | ||||||||
| 38 | 50 | PB23 | VDDIO | EXTINT[7] | SERCOM5/ PAD[3] | TC7/WO[1] |
TCC3/ WO[1] | GCLK_IO[1] | ||||||||
| 25 | 39 | 51 | PA27 | VDDIO | EXTINT[15] |
TCC3/ WO[6] | GCLK_IO[0] | |||||||||
| 27 | 41 | 53 | PA28 | VDDIO | EXTINT[8] |
TCC3/ WO[7] | GCLK_IO[0] | |||||||||
| 31 | 45 | 57 | PA30 | VDDIO | EXTINT[10] | SERCOM1/ PAD[2] | TCC1/WO[0] |
TCC3/ WO[4] | SWCLK | GCLK_IO[0] | ||||||
| 32 | 46 | 58 | PA31 | VDDIO | EXTINT[11] | SERCOM1/ PAD[3] | TCC1/WO[1] |
TCC3/ WO[5] | SWDIO(5) | |||||||
| 59 | PB30 | VDDIO | EXTINT[14] | SERCOM5/ PAD[0] | TCC0/WO[0] | TCC1/ WO[2] | ||||||||||
| 60 | PB31 | VDDIO | EXTINT[15] | SERCOM5/ PAD[1] | TCC0/WO[1] | TCC1/ WO[3] | ||||||||||
| 61 | PB00 | VDDANA | EXTINT[0] | AIN[8] | Y[6] | SERCOM5/ PAD[2] | TC7/WO[0] | |||||||||
| 62 | PB01 | VDDANA | EXTINT[1] | AIN[9] | Y[7] | SERCOM5/ PAD[3] | TC7/WO[1] | |||||||||
| 47 | 63 | PB02 | VDDANA | EXTINT[2] | AIN[10] | Y[8] | SERCOM5/ PAD[0] | TC6/WO[0] |
TCC3/ WO[2] | |||||||
| 48 | 64 | PB03 | VDDANA | EXTINT[3] | AIN[11] | Y[9] | SERCOM5/ PAD[1] | TC6/WO[1] |
TCC3/ WO[3] | |||||||
- Use the SAMD21J pinout muxing for the WLCSP45 package.
- All analog pin functions are on peripheral function B. Peripheral function B must be selected to disable the digital control of the pin.
- Only some pins can be used in SERCOM I2C mode. Refer to the SERCOM I2C Pins.
- TC6 and TC7 are not supported on the SAM D21E. Refer to Configuration Summary for details.
- This function is only activated in the presence of a debugger.
- If the PA24 and PA25 pins are not connected, it is recommended to enable a pull-up on PA24 and PA25 through input GPIO mode. The aim is to avoid an eventually extract power consumption (<1mA) due to a not stable level on pad. The PA24 and PA25 ports do not have the Drive Strength option.
- SERCOM4 and SERCOM5 are not supported in SAMD21ExxA, SAMD21E15(B/BU/CU/L), SAMD21E16(B/BU/CU/L) and SAMD21E17(D/DU/L). Refer to the Configuration Summary for details.
- TCC3 is only supported in SAMD21x17D. Refer to the Configuration Summary for details.
| Pin | I/O Pin | Supply | A | B(1)(2) | C | D | E | F | G | H | |||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| SAMD21ExL | SAMD21GxL | EIC | REF | ADC | AC | AC1 | DAC | SERCOM(1)(2) | SERCOM-ALT(7) |
TC(3) /TCC | TCC | COM |
AC/ GCLK | ||
| 1 | 1 | PA02 | VDDANA | EXTINT[2] | AIN[0] | VOUT |
TCC3/ WO[0] | ||||||||
| 2 | 2 | PA03 | VDDANA | EXTINT[3] | DAC/VREFA | AIN[1] |
TCC3/ WO[1] | ||||||||
| 3 | 3 | PB04 | VDDANA | EXTINT[4] | AIN[12] | AIN[0] | |||||||||
| 4 | 4 | PB05 | VDDANA | EXTINT[5] | AIN[13] | AIN[1] | |||||||||
| 7 | PB08 | VDDANA | EXTINT[8] | AIN[2] | SERCOM4/ PAD[0] | TC4/WO[0] |
TCC3/ WO[6] | ||||||||
| 8 | PB09 | VDDANA | EXTINT[9] | AIN[3] | SERCOM4/ PAD[1] | TC4/WO[1] |
TCC3/ WO[7] | ||||||||
| 5 | 9 | PA04 | VDDANA | EXTINT[4] | ADC/VREFB | AIN[4] | AIN[0] | SERCOM0/ PAD[0] | TCC0/WO[0] |
TCC3/ WO[2] | |||||
| 6 | 10 | PA05 | VDDANA | EXTINT[5] | AIN[5] | AIN[1] | SERCOM0/ PAD[1] | TCC0/WO[1] |
TCC3/ WO[3] | ||||||
| 7 | 11 | PA06 | VDDANA | EXTINT[6] | AIN[6] | AIN[2] | SERCOM0/ PAD[2] | TCC1/WO[0] |
TCC3/ WO[4] | ||||||
| 8 | 12 | PA07 | VDDANA | EXTINT[7] | AIN[7] | AIN[3] | SERCOM0/ PAD[3] | TCC1/WO[1] |
TCC3/ WO[5] | ||||||
| 11 | 13 | PA08 | VDDIO | NMI | AIN[16] | SERCOM0/ PAD[0] | SERCOM2/ PAD[0] | TCC0/WO[0] | TCC1/ WO[2] | ||||||
| 12 | 14 | PA09 | VDDIO | EXTINT[9] | AIN[17] | SERCOM0/ PAD[1] | SERCOM2/ PAD[1] | TCC0/WO[1] | TCC1/ WO[3] | ||||||
| 13 | 15 | PA10 | VDDIO | EXTINT[10] | AIN[18] | SERCOM0/ PAD[2] | SERCOM2/ PAD[2] | TCC1/WO[0] | TCC0/ WO[2] | GCLK_IO[4] | |||||
| 14 | 16 | PA11 | VDDIO | EXTINT[11] | AIN[19] | SERCOM0/ PAD[3] | SERCOM2/ PAD[3] | TCC1/WO[1] | TCC0/ WO[3] | GCLK_IO[5] | |||||
| 19 | PB10 | VDDIO | EXTINT[10] | SERCOM4/ PAD[2] | TC5/WO[0] | TCC0/ WO[4] | GCLK_IO[4] | ||||||||
| 20 | PB11 | VDDIO | EXTINT[11] | SERCOM4/ PAD[3] | TC5/WO[1] | TCC0/ WO[5] | GCLK_IO[5] | ||||||||
| 21 | PA12 | VDDIO | EXTINT[12] | SERCOM2/ PAD[0] | SERCOM4/ PAD[0] | TCC2/WO[0] | TCC0/ WO[6] | AC/CMP[0] | |||||||
| 22 | PA13 | VDDIO | EXTINT[13] | SERCOM2/ PAD[1] | SERCOM4/ PAD[1] | TCC2/WO[1] | TCC0/ WO[7] | AC/CMP[1] | |||||||
| 15 | 23 | PA14 | VDDIO | EXTINT[14] | SERCOM2/ PAD[2] | SERCOM4/ PAD[2] | TC3/WO[0] | TCC0/ WO[4] | GCLK_IO[0] | ||||||
| 16 | 24 | PA15 | VDDIO | EXTINT[15] | SERCOM2/ PAD[3] | SERCOM4/ PAD[3] | TC3/WO[1] | TCC0/ WO[5] | GCLK_IO[1] | ||||||
| 17 | 25 | PA16 | VDDIO | EXTINT[0] | SERCOM1/ PAD[0] | SERCOM3/ PAD[0] | TCC2/WO[0] | TCC0/WO[6] | GCLK_IO[2] | ||||||
| 18 | 26 | PA17 | VDDIO | EXTINT[1] | SERCOM1/ PAD[1] | SERCOM3/ PAD[1] | TCC2/WO[1] | TCC0/WO[7] | GCLK_IO[3] | ||||||
| 19 | 27 | PA18 | VDDIO | EXTINT[2] | SERCOM1/ PAD[2] | SERCOM3/ PAD[2] | TC3/WO[0] | TCC0/ WO[2] | AC/CMP[0] | ||||||
| 20 | 28 | PA19 | VDDIO | EXTINT[3] | SERCOM1/ PAD[3] | SERCOM3/ PAD[3] | TC3/WO[1] | TCC0/ WO[3] | AC/CMP[1] | ||||||
| 29 | PA20 | VDDIO | EXTINT[4] | SERCOM5/ PAD[2] | SERCOM3/ PAD[2] | TC7/WO[0] | TCC0/ WO[6] | GCLK_IO[4] | |||||||
| 30 | PA21 | VDDIO | EXTINT[5] | SERCOM5/ PAD[3] | SERCOM3/ PAD[3] | TC7/WO[1] | TCC0/ WO[7] | GCLK_IO[5] | |||||||
| 21 | 31 | PA22 | VDDIO | EXTINT[6] | SERCOM3/ PAD[0] | SERCOM5/ PAD[0] | TC4/WO[0] | TCC0/ WO[4] | GCLK_IO[6] | ||||||
| 22 | 32 | PA23 | VDDIO | EXTINT[7] | SERCOM3/ PAD[1] | SERCOM5/ PAD[1] | TC4/WO[1] | TCC0/ WO[5] | GCLK_IO[7] | ||||||
| 23 | 33 | PA24(5) | VDDIO | EXTINT[12] | SERCOM3/ PAD[2] | SERCOM5/ PAD[2] | TC5/WO[0] | TCC1/ WO[2] | AC1/CMP[0] | ||||||
| 24 | 34 | PA25(5) | VDDIO | EXTINT[13] | SERCOM3/ PAD[3] | SERCOM5/ PAD[3] | TC5/WO[1] | TCC1/ WO[3] | AC1/CMP[1] | ||||||
| 37 | PA27 | VDDIO | EXTINT[15] |
TCC3/ WO[6] | GCLK_IO[0] | ||||||||||
| 39 | PA28 | VDDIO | EXTINT[8] |
TCC3/ WO[7] | GCLK_IO[0] | ||||||||||
| 29 | 43 | PA30 | VDDIO | EXTINT[10] | SERCOM1/ PAD[2] | TCC1/WO[0] |
TCC3/ WO[4] | SWCLK | GCLK_IO[0] | ||||||
| 30 | 44 | PA31 | VDDIO | EXTINT[11] | SERCOM1/ PAD[3] | TCC1/WO[1] |
TCC3/ WO[5] | SWDIO(5) | |||||||
| 45 | PB00 | AIN[8] | |||||||||||||
| 46 | PB01 | AIN[9] | |||||||||||||
| 31 | 47 | PB02 | VDDANA | EXTINT[2] | AIN[10] | AIN[2] | SERCOM5/ PAD[0] | TC6/WO[0](6) |
TCC3/ WO[2] | ||||||
| 32 | 48 | PB03 | VDDANA | EXTINT[3] | AIN[11] | AIN[3] | SERCOM5/ PAD[1] | TC6/WO[1](6) |
TCC3/ WO[3] | ||||||
- All analog pin functions are on peripheral function B. Peripheral function B must be selected to disable the digital control of the pin.
- Only some pins can be used in SERCOM I2C mode.
- TC6 and TC7 are not supported on the SAM D21ExL and SAM D21GxL devices. Refer to Configuration Summary for details.
- This function is only activated in the presence of a debugger.
- If the PA24 and PA25 pins are not connected, it is recommended to enable a pull-up on PA24 and PA25 through input GPIO mode. The aim is to avoid an eventually extract power consumption (<1mA) due to a not stable level on pad. The port PA24 and PA25 doesn't have Drive Strength option.
- TC6 is only available on the SAM D21GxL and not the SAM D21ExL.
- SERCOM4 and SERCOM5 are not supported on the SAM D21E devices. Refer to Configuration Summary for details.
- TCC3 is only supported in SAMD21x17L devices. Refer to the Configuration Summary for details.