20.5.2 Power Management
The DMAC will continue to operate in IDLE 0 mode where the selected source clock is running. The DMAC’s interrupts can be used to wake-up the device from Sleep modes. Events connected to the event system can trigger other operations in the system without exiting Sleep modes. On hardware or software Reset, all registers are set to their Reset value.