18.2 Features
- Issues a system reset if the Watchdog Timer is not cleared before its time-out period
- Early Warning interrupt generation
- Asynchronous operation from dedicated oscillator
- Two types of operation:
- Normal mode
- Window mode
- Selectable time-out periods
- From 8 cycles to 16,000 cycles in normal mode
- From 16 cycles to 32,000 cycles in window mode
- Always-on capability