2.1.2 crypto_Sym_OpModes_E

Description

This enum used as an argument in Block Symmetric algorithm APIs for operation modes. i.e., ECB, CBC, or others.

EnumerationData TypesNumerical Value Description
CRYPTO_SYM_OPMODE_INVALID0Invalid
CRYPTO_SYM_OPMODE_ECB1Enum used for ECB operation mode
CRYPTO_SYM_OPMODE_CBC2Enum used for CBC operation mode
CRYPTO_SYM_OPMODE_OFB3Enum used for OFB operation mode
CRYPTO_SYM_OPMODE_CFB14Enum used for CFB1 operation mode
CRYPTO_SYM_OPMODE_CFB85Enum used for CFB8 operation mode
CRYPTO_SYM_OPMODE_CFB166Enum used for CFB16 operation mode
CRYPTO_SYM_OPMODE_CFB327Enum used for CFB32 operation mode
CRYPTO_SYM_OPMODE_CFB648Enum used for CFB64 operation mode
CRYPTO_SYM_OPMODE_CFB1289Enum used for CFB128 operation mode
CRYPTO_SYM_OPMODE_CTR10Enum used for CTR operation mode
CRYTPO_SYM_OPMODE_XTS11Enum used for XTS operation mode
CRYPTO_SYM_OPMODE_MAX12Max to check enum value range