Only use the USB cable included in the kit box or
an equivalent one for powering the board.
When powering the board, it will start automatically without the need to press the START button.
Make sure the board is not powered when plugging
and unplugging daughter boards (on mikroBUS, M.2, 10/100/1000 SODIMM slot, RPi
connector) and displays. Exceptions to this rule can be made for USB
connectors.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.