4.2 Board Setup
Follow these steps before using the board:
- Unpack the board, taking care to avoid electrostatic discharge.
- Check the default jumper settings (see Default Jumper Settings).
- Connect the USB Type-C cable to connector J3 (USB-A on silkscreen port).
- Connect the other end of the cable to a free port on the PC.
- Connect a USB-UART converter to J35, making sure to also connect the VBUS_FTDI power source.
- Open a terminal (console 115200, N, 8, 1) on the PC for the USB-UART converter.
- Reset the board. The start-up message “RomBOOT” should appear on the console.