44.7.9 Comparator Status B
Symbol | Description | Symbol | Description | Symbol | Description |
---|---|---|---|---|---|
R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
K | Write to clear | S | Software settable bit | — | — |
Name: | STATUSB |
Offset: | 0x20 |
Reset: | 0x00000000 |
Property: | Read-Only |
Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
Access | |||||||||
Reset |
Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
Access | |||||||||
Reset |
Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
Access | |||||||||
Reset |
Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
READY1 | READY0 | ||||||||
Access | R/HS/HC | R/HS/HC | |||||||
Reset | 0 | 0 |
Bits 0, 1 – READYx Comparator x Ready
This bit is cleared when the comparator n output is not ready. This bit is set when the comparator n output is ready.
Note: In single shot mode, the READY is also cleared when a comparison is triggered
by software (CTRLB.STARTx = 1). When the comparison is triggered by an event,
the READY is set after the first comparison and stay set as long as the
comparator is enabled.