31.2.1 Features
The following are key feature of the NVMCTRL module:
- Support Flash partitions
- Program Flash Memory (PFM)
- Boot Flash Memory (BFM)
- Configuration Flash Memory (CFM)
- Mission Mode Write/Erase Features:
- PFM Erase
- Page Erase
- Single Write (64-bit) + simple parity
- Quad Write (256-bit) + SECDED ECC
- Row Write (1KB) + SECDED ECC
- Built-in DMA of data from Data RAM
- All write operations support pre-program to increase endurance and retention
- BFM Address Swap
- Supports Dual Boot
- Support Live Update
- PFM Address Swap
- Debug Erase features are implemented by Boot ROM:
- Identical to Mission Mode – PLUS:
- Chip Erase: PFM and unprotected NVR pages
- available to the Boot ROM only
- NVR special pages must be unprotected to erase
- NVR Test pages cannot be erased
- ROM must lock feature not user accessible before it exits
- Chip Erase: PFM and unprotected NVR pages
- Identical to Mission Mode – PLUS:
- Debug Programming Features
- Identical to Mission Mode
- Set DAL commands – SDALx
- Program Flash Memory (PFM) Write Protect, with 8 protection regions
- Region defined by Base and Size
- Lockable
- Boot Flash Memory (BFM) Write Protect
- Individual (4 KB) Page write protect regions
- Compatible with Dual Boot
- Lockable
- Flash based User OTP pages
- Not erased by Chip Erase or Page Erase
- Four Lockable Write Protect regions per Page
- Supports storage of user calibration values
- Boot ROM Support: Boot CFG and User CFG Write Protection