33.2 Features

The following are key features of the EVSYS module:

  • Up to 32 configurable event channels:
    • All channels can be connected to any event generator
    • All channels provide a pure asynchronous path
    • Configurable number of channels which can provide a resynchronized path using their dedicated generic clock (GCLK_EVSYS_CHANNEL_n)
  • Device-specific event generators
  • Device-specific event users
  • Configurable edge detector
  • Peripherals can be event generators, event users, or both
  • SleepWalking and interrupt for operation in sleep modes
  • Software event generation
  • Each event user can choose which channel to respond to
  • Optional Static or Round-Robin interrupt priority arbitration