32.1 Overview
The Ethernet Media Access Controller (ETH) module implements a 10/100 Mbps Ethernet MAC, compatible with the IEEE 802.3 standard. The ETH can operate in either half or full duplex mode at all supported speeds.
The Ethernet Media Access Controller (ETH) module implements a 10/100 Mbps Ethernet MAC, compatible with the IEEE 802.3 standard. The ETH can operate in either half or full duplex mode at all supported speeds.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.