45.6.6 Input Hysteresis
Applying hysteresis will help prevent constant toggling of the output, which can be caused by noise when the input signals are close to each other. Hysteresis is always enabled for each comparator. The level of hysteresis is programmable through the Hysteresis Level bits also in the Comparator n Control register (COMPCTRLn.HYST).