28.5.9 Register Access Protection

Registers with write-access can be write-protected optionally by the Peripheral Access Controller (PAC), except for the following:

  • Interrupt Flag Status and Clear register (INTFLAG)

Optional PAC Write-Protection is denoted by the "PAC Write-Protection" property in each individual register description.