10.3.2 Bus Matrix Connectivity
The following figure shows the connectivity between Initiators and Targets.
There are three APB shared buses (APB A-C) which provide access to all peripheral SFR registers. This is a shared connection as opposed to a dedicated connection provided by crossbars. Therefore, only one Host may communicate to one particular APB shared bus at a time. During this time, no other Host may communicate to an APB target on that particular APB shared bus. However, there are no restrictions for two initiators to communicate to two different APB shared buses at the same time.
Access to Data RAM Memory (DRM) is supported by five AHB target read/write ports (numbered 0-4) on the Multi-Channel RAM Controller (MCRAMC). The number shown for each MCRAMC initiator indicates which port is used.
| High Speed Bus Targets | ||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| FCR | ABH-APB Bridge A | ABH-APB Bridge B | ABH-APB Bridge C | HSM Mailbox | SQI | EBI | USBHS | BROMC | MCRAMC Channels | |||||||
| RAM (512/256/128 KB) | ||||||||||||||||
| MCRAMC Ports | ||||||||||||||||
| 0 | 1 | 2 | 3 | 4 | ||||||||||||
| 0 | 1 | 2 | 3 | 4 | 5 | 6 | 7 | 8 | 9 | 10 | 11 | 12 | ||||
| High Speed Bus Initiators | CM33 Sys | 0 | x | x | x | x | x | x | x | |||||||
| CMCC | 1 | x | x | x | ||||||||||||
| DMA0 RD | 2 | x | x | x | x | x | x | |||||||||
| DMA0 WR | 3 | x | x | x | x | x | ||||||||||
| DMA1 RD | 4 | x | x | x | x | x | x | |||||||||
| DMA1 WR | 5 | x | x | x | x | x | ||||||||||
| SDMMC0 | 6 | x | ||||||||||||||
| SDMMC1 | 7 | x | ||||||||||||||
| CAN0 | 8 | x | ||||||||||||||
| CAN1 | 9 | x | ||||||||||||||
| ETH | 10 | x | ||||||||||||||
| DSU | 11 | x | x | x | x | x | x | x | x | x | ||||||
| SQI DMA | 12 | x | ||||||||||||||
| FCW | 13 | x | ||||||||||||||
| USBHS | 14 | x | x | |||||||||||||
| HSM AUX | # | x | x | x | x | x | x | x | x | |||||||
| HSM DMA | ||||||||||||||||
| USBFS | x | |||||||||||||||
- The FCR Controller supports one AHB target port.
- Data RAM (DRM) access occurs through the Multi-Channel RAM Controller (MCRAMC), which provides five AHB target ports numbered 0-4. The number shown indicates which port is used.