35.4 Peripheral Dependencies
| Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | GCLK Peripheral Channel
Clock Name:Register | PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) | DMA Trigger Index:Source
(DMAC.CHCTRLBk.TRIGx) | Power Domain | FIFO Size |
|---|---|---|---|---|---|---|---|---|
| SERCOM0 | 0x4481_0000 | 44 : ERROR, RXBRK 45 : DRE/PREC 46 : TXC/AMATCH 47 : RXC/DRDY 48 : RXS/SSL/TXFE 49 : CTSIC/RXFF | MCLK.CLKMKS2[7] |
GCLK_SERCOM0_SLOW: GCLK.PCHCTRL[18] GCLK_SERCOM0_CORE : GCLK.PCHCTRL[19] | 28 | 5 : RX 6 : TX | VDDCORE_SW | 16 Bytes |
| SERCOM1 | 0x4481_2000 | 50 : ERROR, RXBRK 51 : DRE/PREC 52 : TXC/AMATCH 53 : RXC/DRDY 54 : RXS/SSL/TXFE 55 : CTSIC/RXFF | MCLK.CLKMKS2[8] |
GCLK_SERCOM1_SLOW : GCLK.PCHCTRL[18] GCLK_SERCOM1_CORE : GCLK.PCHCTRL[20] | 29 | 7 : RX 8 : TX | VDDCORE_SW | 8 Bytes |
| SERCOM2 | 0x4481_4000 | 56 : ERROR, RXBRK 57 : DRE/PREC 58 : TXC/AMATCH 59 : RXC/DRDY 60 : RXS/SSL/TXFE 61 : CTSIC/RXFF | MCLK.CLKMKS2[9] |
GCLK_SERCOM2_SLOW : GCLK.PCHCTRL[18] GCLK_SERCOM2_CORE : GCLK.PCHCTRL[21] | 30 | 9 : RX 10 : TX | VDDCORE_SW | 8 Bytes |
| SERCOM3 | 0x4481_6000 | 62 : ERROR, RXBRK 63 : DRE/PREC 64 : TXC/AMATCH 65 : RXC/DRDY 66 : RXS/SSL/TXFE 67 : CTSIC/RXFF | MCLK.CLKMKS2[10] |
GCLK_SERCOM3_SLOW : GCLK.PCHCTRL[18] GCLK_SERCOM3_CORE : GCLK.PCHCTRL[22] | 31 | 11 : RX 12 : TX | VDDCORE_SW | 8 Bytes |
| SERCOM4 | 0x4500_0000 | 96 : ERROR, RXBRK 97 : DRE/PREC 98 : TXC/AMATCH 99 : RXC/DRDY 100 : RXS/SSL/TXFE 101 : CTSIC/RXFF | MCLK.CLKMKS3[0] |
GCLK_SERCOM4_SLOW : GCLK.PCHCTRL[18] GCLK_SERCOM4_CORE : GCLK.PCHCTRL[25] | 36 | 41 : RX 42 : TX | VDDCORE_SW | 8 Bytes |
| SERCOM5 | 0x4500_2000 | 102 : ERROR, RXBRK 103 : DRE/PREC 104 : TXC/AMATCH 105 : RXC/DRDY 106 : RXS/SSL/TXFE 107 : CTSIC/RXFF | MCLK.CLKMKS3[1] |
GCLK_SERCOM5_SLOW : GCLK.PCHCTRL[18] GCLK_SERCOM5_CORE : GCLK.PCHCTRL[26] | 37 | 43 : RX 44 : TX | VDDCORE_SW | 8 Bytes |
| SERCOM6 | 0x4500_4000 | 108 : ERROR, RXBRK 109 : DRE/PREC 110 : TXC/AMATCH 111 : RXC/DRDY 112 : RXS/SSL/TXFE 113 : CTSIC/RXFF | MCLK.CLKMKS3[2] |
GCLK_SERCOM6_SLOW : GCLK.PCHCTRL[18] GCLK_SERCOM6_CORE : GCLK.PCHCTRL[27] | 38 | 45 : RX 46 : TX | VDDCORE_SW | 8 Bytes |
| SERCOM7 | 0x4500_8000 | 114 : ERROR, RXBRK 115 : DRE/PREC 116 : TXC/AMATCH 117 : RXC/DRDY 118 : RXS/SSL/TXFE 119 : CTSIC/RXFF | MCLK.CLKMKS3[3] |
GCLK_SERCOM7_SLOW : GCLK.PCHCTRL[18] GCLK_SERCOM7_CORE : GCLK.PCHCTRL[28] | 39 | 47 : RX 48 : TX | VDDCORE_SW | 8 Bytes |
I/O Lines
Using the SERCOM I/O lines requires the I/O pins to be configured using port configuration (PORT). The SERCOM has four internal pads, PAD[3:0], and the signals from I2C, SPI and USART are routed through these SERCOM pads through a multiplexer. The configuration of the multiplexer is available from the different SERCOM modes. Refer to the mode specific sections below for additional information.
Power Management
The SERCOM can operate in any Sleep mode provided the selected clock source is running. SERCOM interrupts can be configured to wake the device from sleep modes.
Clocks
The SERCOM bus clock (CLK_SERCOMx_APB) can be enabled and disabled in the Main Clock Controller. The SERCOM APB BUS interface clocks are enabled by default on reset.
The SERCOM uses two generic clocks: GCLK_SERCOMx_CORE and GCLK_SERCOMx_SLOW. The core clock (GCLK_SERCOMx_CORE) is required to clock the SERCOM while working as a host. The slow clock (GCLK_SERCOMx_SLOW) is only required for certain functions. See specific mode sections below for details.
These clocks must be configured and enabled in the Generic Clock Controller (GCLK) before using the SERCOM.
The generic clocks are asynchronous to the user interface clock (CLK_SERCOMx_APB). Due to this asynchronicity, writing to certain registers will require synchronization between the clock domains. Refer to Synchronization for details.
DMA
The DMA request lines are connected to the DMA Controller (DMAC). The DMAC must be configured before the SERCOM DMA requests are used.
Concurrent DMA and CPU accesses to the DATA register must be avoided, as this may lead to unpredictable behavior.
Debug Operation
Register Access Protection
All registers with write access can be write-protected optionally by the Peripheral Access Controller (PAC), except for the following registers:
- Interrupt Flag Clear and Status register (INTFLAG)
- Status register (STATUS)
- Data register (DATA)
- Address register (ADDR)
Optional write protection by the Peripheral Access Controller (PAC) is denoted by the "PAC Write Protection" property in each individual register description.
PAC write protection does not apply to accesses through an external debugger.