24.5 Peripheral Dependencies
| Peripheral
Name | Base Address | NVIC IRQ Index: Source | MCLK AHBx/APBx Clock Enable Mask Bit | GCLK Peripheral Channel
Clock Name:Register | PAC Peripheral Identifier
(PAC.WRCTRL.PERIDx) | EVSYS Users
(EVSYS.USERm) | EVSYS Generator
(EVSYS.CHANNELn.EVGENx) | Power Domain |
|---|---|---|---|---|---|---|---|---|
| FREQM | 0x4401_4000 | 10 : DONE, WINMON | MCLK.CLKMSK1[10] | GCLK_FREQM_MSR0:GCLK.PCHCTRL[2]
GCLK_FREQM_MSR1:PCHCTRL[3] GCLK_FREQM_REF:PCHCTRL[4] | 10 | 0 : START | 4 : DONE 5 : WINMON | VDDREG |