29.7.2 Backup Exit Source
Note: Backup exit only: RTC=1
Hibernate exit: HIB and RTC = 1
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | BKUPEXIT |
| Offset: | 0x0002 |
| Reset: | 0x00 |
| Property: | – |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| HIB | RTC | ||||||||
| Access | R | R | |||||||
| Reset | 0 | 0 |
Bit 7 – HIB Hibernate
Wake up from Hibernate Sleep Mode.
Bit 1 – RTC Real Timer Counter Interrupt
Wake up from Real Time Counter (RTC) interrupt.