51.2 Features
The I2S has the following features:
- Host and client mode support
- Full-duplex operation with 8/16/20/24/32-bit communication.
- Status bit to indicate the activity of the SPI
- Four different clock formats
- Interrupt event on every byte/half-word/word received
- Separate transmit and receive buffer events
- DMA support
- SDO pin disable option
- Two 64byte FIFO data buffers are provided, one for transmit and one for receive.
- Enhanced FSYNC operation
- Clock TAP in delay
- Audio CODEC Serial Support
- I2S protocol
- I2S left justified
- I2S right justified
- I2S 32bit fp audio
- TDM standard protocol
- TDM left or right justified
- TDM,(I2S) AM824 24, 20,16-bit raw audio data
- TDM 32-bitdata
- TDM 24, 20,16-bit MSB aligned with mute of lower bits.
- TDM, (I2S) Packed 4x24 bit raw
- TDM, (I2S) Packed 2x16 bit raw packed upper or lower
- PCM
- I2S Transmit Packed data (I2STPD) Host with multiple client transmit operation
- TDM - Additional features for DSP and Framed SPI host/client protocol support up to 32 slots per frame sync pulse
Codec Feature Set
- Codecs have complex clock divider modes to support their desired relationships
between MCLK, SCLK, and LRCK
- Most codecs support using a xtal osc so they can generate their own host clock
- Some CODEC only support receiving MCLK (ala Cirrus LogicCS42*)
- Codecs contain complex clocking schemes to generate their SCLK and LRCLK from MCLK.
- Clocks are free running
- Some codecs support using non-audio MCLK frequency such as USB 12/24/48MHz. these codecs have special divider ratios to achieve accurate PC Audio frequencies and near accurate (1.25%) CD Audio frequencies. (ala wolfson, national, adi, ti)
- LRCK can have non 50:50 duty cycle - to support USB clocks for MCLK
- Typical SCLK frequency is 64 Fs (LRCK)
- Typical MCLK frequency is 125, 128,192, 250, 256, 272, 384, 512 x Fs (i.e., also the divider to achieve the sample rate from MCLK)
- 125, 250, 272 ratios are for USB clocks
- I2S interface operates
in Host or Client
- Most systems use the CODEC in host mode, in which case the CODEC provides SCLK and LRCK.
- Systems that use the CODEC in client mode must provide a Host clock (MCLK), Serial clock (SCLK), and Sample clock (LRCK)that all have a CODEC supported relationship.
- I2S for ADC and
I2S DAC
- Some have two separate ports to support different sample rates for ADC and DAC
- Some have 1 SDI and 1 SDO sharing a single LRCK and SCLK forcing the sample rate to be the same for ADC and DAC
- 16, 20, 24, 32 bit audio data sample sizes
- Pad LSBs of smaller words to native size
- Strips LSBs of larger words to native size
- Data direction is always MSB first
- Rx/Tx data is sample or transmitted on the rising edge, however timing diagrams show Rx data(to the DAC) driven on the falling edge
- SCLK= 25Mhz -- 4KHz to 192KHz Sample Rate
- SCLK= 50Mhz -- 4KHz to 384Khz Sample Rate
- Audio CODEC Support
- I2S protocol
- Left Justified
- Right Justified (DAC only)
- PCM (SPI like w/ 1-bit FSync and two data words sent - FSync occurs at Sampling Rate)