49.2 Features
The following are key features of the TrustRAM module:
- Address scrambling to the security RAM
- Data scrambling to the security RAM and data descrambling from the security RAM
- Silent access of data for improved side-channel resistance
- Data remanence prevention
- Active shielding to prevent physical tamper on security RAM
- Full erasure of scramble key and security RAM data on tamper detection