39.7.6 CC Control
| Symbol | Description | Symbol | Description | Symbol | Description |
|---|---|---|---|---|---|
| R | Readable bit | HC | Cleared by Hardware | (Grey cell) | Unimplemented |
| W | Writable bit | HS | Set by Hardware | X | Bit is unknown at Reset |
| K | Write to clear | S | Software settable bit | — | — |
| Name: | CCCR |
| Offset: | 0x18 |
| Reset: | 0x00000001 |
| Property: | Write-restricted |
| Bit | 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | |
| Access | |||||||||
| Reset |
| Bit | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 | |
| Access | |||||||||
| Reset |
| Bit | 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | |
| TXP | EFBI | PXHD | BRSE | FDOE | |||||
| Access | R/W | R/W | R/W | R/W | R/W | ||||
| Reset | 0 | 0 | 0 | 0 | 0 |
| Bit | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 | |
| TEST | DAR | MON | CSR | CSA | ASM | CCE | INIT | ||
| Access | R/W | R/W | R/W | R/W | R/W | R/W | R/W | R/W | |
| Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 1 |
Bit 14 – TXP Transmit Pause
| Value | Description |
|---|---|
| 0 | Transmit pause disabled. |
| 1 | Transmit pause enabled. The CAN pauses for two CAN bit times before starting the next transmission after itself has successfully transmitted a frame. |
Bit 13 – EFBI Edge Filtering during Bus Integration
| Value | Description |
|---|---|
| 0 | Edge filtering is disabled. |
| 1 | Two consecutive dominant tq required to detect an edge for hard synchronization. |
Bit 12 – PXHD Protocol Exception Handling Disable
| Value | Description |
|---|---|
| 0 | Protocol exception handling enabled. |
| 1 | Protocol exception handling disabled. |
Bit 9 – BRSE Bit Rate Switch Enable
| Value | Description |
|---|---|
| 0 | Bit rate switching for transmissions disabled. |
| 1 | Bit rate switching for transmissions enabled. |
Bit 8 – FDOE FD Operation Enable
| Value | Description |
|---|---|
| 0 | FD operation disabled. |
| 1 | FD operation enabled. |
Bit 7 – TEST Test Mode Enable
This bit field is write-restricted.
Writing a 0 to this field is always allowed.
Writing a 1 to this field is allowed only if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.
| Value | Description |
|---|---|
| 0 | Normal operation. Register TEST holds reset values. |
| 1 | Test Mode, write access to register TEST enabled. |
Bit 6 – DAR Disable Automatic Retransmission
This bit field is write-restricted and writable only if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.
| Value | Description |
|---|---|
| 0 | Automatic retransmission of messages not transmitted successfully enabled. |
| 1 | Automatic retransmission disabled. |
Bit 5 – MON Bus Monitoring Mode
This bit field is write-restricted.
Writing a 0 to this field is always allowed.
Writing a 1 to this field is allowed only both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.
| Value | Description |
|---|---|
| 0 | Bus Monitoring Mode is disabled. |
| 1 | Bus Monitoring Mode is enabled. |
Bit 4 – CSR Clock Stop Request
| Value | Description |
|---|---|
| 0 | No clock stop is requested. |
| 1 | Clock stop requested. When clock stop is requested, first CCCR.INIT bit (CCCR <0>) and then the CCCR.CSA bit (CCCR <3>) will be set after all pending transfer requests have been completed and the CAN bus reached idle. |
Bit 3 – CSA Clock Stop Acknowledge
| Value | Description |
|---|---|
| 0 | No clock stop acknowledged. |
| 1 | CAN may be set in power down by stopping CLK_CANx_AHB and GCLK_CANx. |
Bit 2 – ASM Restricted Operation Mode
This bit field is write-restricted.
Writing a 0 to this field is always allowed.
Writing a 1 to this field is allowed only if both CCCR.CCE bit (CCCR <1>) and CCCR.INIT bit (CCCR <0>) are set.
| Value | Description |
|---|---|
| 0 | Normal CAN operation. |
| 1 | Restricted Operation Mode active. |
Bit 1 – CCE Configuration Change Enable
This bit field is write-restricted and only writable if bit field CCCR.INIT bit (CCCR <0>) is set.
| Value | Description |
|---|---|
| 0 | The CPU has no write access to the protected configuration registers. |
| 1 | The CPU has write access to the protected configuration registers (while CCCR.INIT bit (CCCR <0>) =1). |
Bit 0 – INIT Initialization
Due to the synchronization mechanism between the two clock domains, there may be a delay until the value written to the INIT bit can be read back. The programmer has to assure that the previous value written to the INIT bit has been accepted by reading the INIT bit before setting the INIT bit to a new value.
| Value | Description |
|---|---|
| 0 | Normal Operation. |
| 1 | Initialization is started. |